PG-SOJ-28-801 | SOJ-28 (51-85032)
Overview
General Information
Package Material | PG |
Package Family | SOJ |
Terminals | 28 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18.415 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Tube
Pieces/Tube | 1300 |
Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SOJ-28-801_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 103 kb
Packing
-
REEL, 13INCH DIA., 32MM W X 7INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 166 kb
-
CARRIER TAPE, SOJ 32 (400 MILS) (PEAK)
Share 03_00 | Nov 16, 2021 | PDF | 96 kb
-
SHIPPING TUBE, 36LD SOJ .400" BODY STB364
Share 03_00 | Nov 16, 2021 | PDF | 78 kb
-
CARRIER TAPE, SOJ28 (400MILS)
Share 02_00 | Nov 16, 2021 | PDF | 59 kb
-
PG-SOJ-28-801_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 105 kb
Footprint
-
PG-SOJ-28-801_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 104 kb
Products
Product Families
Support