PG-SOJ-32-801 | SOJ-32 (51-85033)
Overview
General Information
Package Material | PG |
Package Family | SOJ |
Terminals | 32 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.955 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Tube
Pieces/Tube | 1150 |
Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SOJ-32-801_Package Outline_02
01_00 | Feb 26, 2024 | PDF | 103 kb
Footprint
-
PG-SOJ-32-801_Footprint Drawing
01_00 | Feb 26, 2024 | PDF | 104 kb
Products
Product Families
Support