PG-SOT143-4-10
Overview
General Information
Package Material | PG |
Package Family | SOT143 |
Terminals | 4 |
Version | 10 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.3 |
Min. Terminal Pitch (mm) | 1.9 |
-
PG-SOT143-4-10_Interactive 3D
Share 02_00 | Jul 06, 2021 | PDF | 126 kb
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-SOT143-4-10_Interactive 3D
Share 02_00 | Jul 06, 2021 | PDF | 126 kb
-
PG-SOT143-4-10_Interactive 3D_01
Share 02_00 | Jul 06, 2021 | STP | 424 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support