PG-SOT223-4-27 | SOT-223
Overview
General Information
Package Material | PG |
Package Family | SOT223 |
Terminals | 4 |
Version | 27 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.7 |
Body Width (mm) | 7.3 |
Min. Terminal Pitch (mm) | 2.3 |
-
PG-SOT223-4-27_Interactive 3D
Share 03_00 | Jun 06, 2023 | PDF | 195 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SOT223-4-27_Interactive 3D
Share 03_00 | Jun 06, 2023 | PDF | 195 kb
-
PG-SOT223-4-27_Interactive 3D_01
Share 03_00 | Jun 06, 2023 | STP | 321 kb
-
PG-SOT223-4-27_Package Outline
Share 03_00 | Jun 06, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-SOT223-4-27_Footprint Drawing
Share 03_00 | Jun 06, 2023 | PDF | 97 kb
Support