PG-SOT23-3-18 | SOT-23
Overview
General Information
Package Material | PG |
Package Family | SOT23 |
Terminals | 3 |
Version | 18 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.92 |
Body Width (mm) | 1.36 |
Min. Terminal Pitch (mm) | 0.95 |
-
PG-SOT23-3-18_Interactive 3D
Share 02_00 | Jul 01, 2024 | PDF | 87 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
PG-SOT23-3-18_Interactive 3D
Share 02_00 | Jul 01, 2024 | PDF | 87 kb
-
PG-SOT23-3-18_Interactive 3D_01
Share 02_00 | Jul 01, 2024 | STP | 253 kb
-
PG-SOT23-3-18_Package Outline
Share 02_00 | Jul 01, 2024 | PDF | 101 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SOT23-3-18_Tape and Reel_01
Share 01_00 | Jul 01, 2024 | PDF | 97 kb
Footprint
-
PG-SOT23-3-18_Footprint Drawing
Share 02_00 | Jul 01, 2024 | PDF | 98 kb
Support