PG-SOT23-6-2
Overview
General Information
Package Material | PG |
Package Family | SOT23 |
Terminals | 6 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
-
3D Interactive PDF Model PG-SOT23-6-2
Share 01_00 | Jun 19, 2017 | PDF | 119 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
Package Outline Dimensions PG-SOT23-6-2
Share 01_00 | Jun 19, 2017 | PDF | 83 kb
-
3D Interactive PDF Model PG-SOT23-6-2
Share 01_00 | Jun 19, 2017 | PDF | 119 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-SOT23-6-2
Share 01_00 | Jun 19, 2017 | PDF | 80 kb
Footprint
-
Footprint Dimensions PG-SOT23-6-2
Share 01_00 | Jun 19, 2017 | PDF | 78 kb
Products
Product Families
Support