PG-SOT323-3-2 | SOT-323
Overview
General Information
Package Material | PG |
Package Family | SOT323 |
Terminals | 3 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 1.25 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SOT323 Package Overview
Apr 15, 2008 | PDF | 94 kb
-
SOT323-3D
Apr 15, 2008 | EPS | 177 kb
-
Package Outline Dimensions PG-SOT323-3-2
01_00 | Apr 04, 2018 | PDF | 80 kb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
3D Interactive PDF Model PG-SOT323-3-2
01_00 | Apr 04, 2018 | PDF | 152 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-SOT323-3-2
01_00 | Apr 04, 2018 | PDF | 82 kb
Footprint
-
PG-SOT323-3-2_Footprint Drawing
08_00 | Aug 04, 2023 | PDF | 98 kb
Products
Product Families
Support