PG-SOT343-4-3
Overview
General Information
Package Material | PG |
Package Family | SOT343 |
Terminals | 4 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 1.25 |
Min. Terminal Pitch (mm) | 1.3 |
-
PG-SOT343-4-3_Interactive 3D
Share 01_00 | Aug 11, 2020 | PDF | 117 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SOT343 Package Overview
Share Apr 15, 2008 | PDF | 97 kb
-
PG-SOT343-4-3_Interactive 3D
Share 01_00 | Aug 11, 2020 | PDF | 117 kb
-
PG-SOT343-4-3_Package Outline
Share 01_00 | Aug 11, 2020 | PDF | 103 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SOT343-4-3_Tape and Reel
Share 01_00 | Aug 11, 2020 | PDF | 98 kb
-
Tape & Reel Packing Dimensions PG-SOT343-4-3
Share 01_00 | Apr 04, 2018 | PDF | 81 kb
Footprint
-
PG-SOT343-4-3_Footprint Drawing
Share 06_00 | Jul 11, 2023 | PDF | 99 kb
Products
Product Families
Support