PG-SSO-2-51
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 2 |
Version | 51 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 3.7 |
Min. Terminal Pitch (mm) | 3 |
-
PG-SSO-2-51_Interactive 3D
Share 02_00 | Oct 04, 2024 | PDF | 129 kb
Diagrams
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Board Assembly Recommendations (SSO) Addendum
Share 04_00 | Mar 23, 2023 | PDF | 1.15 mb
-
PG-SSO-2-51_Interactive 3D
Share 02_00 | Oct 04, 2024 | PDF | 129 kb
-
PG-SSO-2-51_Interactive 3D_01
Share 02_00 | Oct 04, 2024 | STP | 430 kb
-
PG-SSO-2-51_Package Outline
Share 03_00 | Oct 04, 2024 | PDF | 108 kb
Packing
-
PG-SSO-2-51_Tape and Reel_01
Share 02_00 | Oct 04, 2024 | PDF | 102 kb
Products
Product Families
Support