PG-SSO-3-10
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 3 |
Version | 10 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.06 |
Body Width (mm) | 4.05 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Packing
Ammo-Pack
Pieces/Ammo-Pack | 2000 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
P-PG-SSO-3-10-PO
Share Jun 23, 2008 | EPS | 474 kb
-
Board Assembly Recommendations (SSO) Addendum
Share 04_00 | Mar 23, 2023 | PDF | 1.15 mb
Packing
-
CPOC5891
Share Sep 13, 2007 | EPS | 202 kb
Products
Product Families
Support