PG-SSO-3-91
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 3 |
Version | 91 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 3.71 |
Min. Terminal Pitch (mm) | 1.655 |
-
PG-SSO-3-91_Interactive 3D
Share 07_00 | Jul 05, 2021 | PDF | 160 kb
Packing
Ammo-Pack
Pieces/Ammo-Pack | 8000 |
Ammo-Packs/Box | 1 |
Pieces/Ammo-Pack | 1500 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
PG-SSO-3-91_Interactive 3D
Share 07_00 | Jul 05, 2021 | PDF | 160 kb
-
PG-SSO-3-91_Interactive 3D_01
Share 07_00 | Jul 05, 2021 | STP | 694 kb
-
PG-SSO-3-91_Package Outline
Share 07_00 | Jul 05, 2021 | PDF | 109 kb
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Board Assembly Recommendations (SSO) Addendum
Share 04_00 | Mar 23, 2023 | PDF | 1.15 mb
Products
Product Families
Support