PG-SSOM-3-31
Overview
General Information
Package Material | PG |
Package Family | SSOM |
Terminals | 3 |
Version | 31 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 4.5 |
Min. Terminal Pitch (mm) | 1.655 |
Support