PG-SSOP-14-5
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 14 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-SSOP-14-5_Interactive 3D
Share 01_00 | Sep 29, 2020 | PDF | 137 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSOP-14-1,-2,-3,-5-TP
Share Nov 06, 2013 | GIF | 5 kb
-
PG-SSOP-14-1,-2,-3,-5-PO
Share Nov 06, 2013 | EPS | 597 kb
-
PG-SSOP-14-1,-2,-3,-5-TP
Share Nov 06, 2013 | EPS | 338 kb
-
PG-SSOP-14-1,-2,-3,-5 Package Overview
Share Nov 06, 2013 | PDF | 294 kb
-
PG-SSOP-14-5_Interactive 3D
Share 01_00 | Sep 29, 2020 | PDF | 137 kb
-
PG-SSOP-14-5_Package Outline
Share 02_00 | Sep 29, 2020 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SSOP-14-5_Tape and Reel
Share 01_00 | Sep 29, 2020 | PDF | 101 kb
Footprint
-
PG-SSOP-14-5_Footprint Drawing
Share 01_00 | Sep 29, 2020 | PDF | 102 kb
Products
Product Families
Support