PG-SSOP-16-1
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 16 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.2 |
Body Width (mm) | 5.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-SSOP-16-1_PDF
Share 02_00 | Jul 18, 2019 | PDF | 159 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSOP-16-1_PDF
Share 02_00 | Jul 18, 2019 | PDF | 159 kb
-
PG-SSOP-16-1_PDF
Share 02_00 | Jul 18, 2019 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SSOP-16-1_PDF
Share 02_00 | Jul 18, 2019 | PDF | 102 kb
Footprint
-
PG-SSOP-16-1_PDF
Share 02_00 | Jul 18, 2019 | PDF | 95 kb
Products
Product Families
Support