PG-SSOP-24-5
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 24 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-SSOP-24-5_Interactive 3D
Share 05_00 | Sep 10, 2024 | PDF | 187 kb
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSOP-24-5_Interactive 3D
Share 05_00 | Sep 10, 2024 | PDF | 187 kb
-
PG-SSOP-24-5_Interactive 3D_01
Share 05_00 | Sep 10, 2024 | STP | 927 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-SSOP-24-5_Footprint Drawing
Share 05_00 | Sep 10, 2024 | PDF | 103 kb
Support