PG-SSOP-24-801 | QSOP-24 (51-85055)
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 24 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.636 |
Body Width (mm) | 3.81 |
Min. Terminal Pitch (mm) | 0.635 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-SSOP-24-801_Package Outline_02
Share 01_00 | Feb 21, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SSOP-24-801_Tube
Share 01_00 | Feb 21, 2024 | PDF | 97 kb
-
PG-SSOP-24-801_Tape and Reel
Share 01_00 | Feb 21, 2024 | PDF | 102 kb
Footprint
-
PG-SSOP-24-801_Footprint Drawing
Share 01_00 | Feb 21, 2024 | PDF | 104 kb
Support