PG-TDSO-8-1
Overview
General Information
Package Material | PG |
Package Family | TDSO |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSO-8-1_Interactive 3D
Share 07_00 | Apr 29, 2023 | PDF | 180 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSO-8-1_Interactive 3D_01
Share 07_00 | Apr 29, 2023 | STP | 794 kb
-
PG-TDSO-8-1_Package Outline
Share 07_00 | Apr 29, 2023 | PDF | 107 kb
-
PG-TDSO-8-1_Interactive 3D
Share 07_00 | Apr 29, 2023 | PDF | 180 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSO-8-1_Tape and Reel_01
Share 01_00 | Apr 29, 2023 | PDF | 104 kb
-
Tape & Reel Packing Dimensions PG-TDSO-8-1
Share 01_00 | Jun 16, 2017 | PDF | 83 kb
Footprint
-
PG-TDSO-8-1_Footprint Drawing
Share 07_00 | Apr 29, 2023 | PDF | 103 kb
Products
Product Families
Support