PG-TDSO-8-2
Overview
General Information
Package Material | PG |
Package Family | TDSO |
Terminals | 8 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-TDSO-8-2
Share 01_00 | Jun 16, 2017 | PDF | 137 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-TDSO-8-2
Share 01_00 | Jun 16, 2017 | PDF | 83 kb
-
3D Interactive PDF Model PG-TDSO-8-2
Share 01_00 | Jun 16, 2017 | PDF | 137 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-TDSO-8-2
Share 01_00 | Jun 16, 2017 | PDF | 83 kb
Footprint
-
Footprint Dimensions PG-TDSO-8-2
Share 01_00 | Jun 16, 2017 | PDF | 79 kb
Products
Product Families
Support