PG-TDSON-10-6
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 10 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TDSON-10-6_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 142 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-10-6_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 142 kb
-
PG-TDSON-10-6_Interactive 3D_02
Share 05_00 | Sep 12, 2023 | STP | 410 kb
-
PG-TDSON-10-6_Package Outline
Share 05_00 | Dec 11, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-10-6_Tape and Reel_01
Share 03_00 | Dec 11, 2023 | PDF | 102 kb
-
Tape & Reel Packing Dimensions PG-TDSON-10-6
Share 01_00 | Jun 23, 2017 | PDF | 81 kb
Footprint
-
PG-TDSON-10-6_Footprint Drawing
Share 05_00 | Dec 11, 2023 | PDF | 99 kb
Support