PG-TDSON-8-1 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.9 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-1_Interactive 3D
Share 11_00 | Dec 06, 2024 | PDF | 99 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-TDSON-8-1
Share 01_00 | Jun 23, 2017 | PDF | 82 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-1_Interactive 3D_01
Share 11_00 | Dec 06, 2024 | STP | 550 kb
-
PG-TDSON-8-1_Interactive 3D
Share 11_00 | Dec 06, 2024 | PDF | 99 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-TDSON-8-1
Share 01_00 | Jun 23, 2017 | PDF | 81 kb
Footprint
-
PG-TDSON-8-1_Footprint Drawing
Share 13_00 | Jul 26, 2023 | PDF | 102 kb
Support