PG-TDSON-8-18
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 18 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-18_Interactive 3D
Share 02_00 | May 17, 2024 | PDF | 89 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Downloads
Package
-
PG-TDSON-8-18_Interactive 3D
Share 02_00 | May 17, 2024 | PDF | 89 kb
-
PG-TDSON-8-18_Interactive 3D_01
Share 02_00 | May 17, 2024 | STP | 363 kb
-
PG-TDSON-8-18_Package Outline
Share 02_00 | May 17, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TDSON-8-18_Footprint Drawing
Share 02_00 | May 17, 2024 | PDF | 106 kb
Support