PG-TDSON-8-3
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.9 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-3_Interactive 3D_01
13_00 | Jul 20, 2022 | STP | 550 kb
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Package
-
PG-TDSON-8-3_Package Outline
13_00 | Jul 20, 2022 | PDF | 106 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-3_Interactive 3D
13_00 | Jul 20, 2022 | PDF | 99 kb
-
PG-TDSON-8-3_Interactive 3D_01
13_00 | Jul 20, 2022 | STP | 550 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-3_Tape and Reel_01
05_00 | Jul 20, 2022 | PDF | 100 kb
Footprint
-
PG-TDSON-8-3_Footprint Drawing
13_00 | Jul 26, 2023 | PDF | 102 kb
Product Families
Top 6 FAQs. Use the search bar above to show more!
E-Numbers / H-Numbers (for non-discrete products)
The additional numbers (suffix Exxxx, HXXXX etc.) relate to a specific property of the product that can be agreed for specific customer requirements.
Read more
Soldering Profile
We completely comply with JEDEC J-STD-020D "Moisture/Reflow Sensitivity Classification for
Nonhermetic Solid State Surface Mount Devices". Please visit https://www.jedec.org for more information.
You also may be interested in our General Recommendations for Assembly of Infineon Packages.
Read more
Lead- and Halogen-free Product Markings
To identify RoHS-compliant products upfront, please note that the package description of a product which has already been converted to green always starts with "PG". Halogen free products feature an H instead of G as the package marking. They are always RoHS-compliant.
Please consult our distributors here and the website for additional information. You may also find these documents of interest:
Document 1.
Document 2
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call
Read more
Where to find board assembly information of Infineon packages?
Information regarding reflow profile, soldering temperature, soldering profile and further processing notes for most of the discrete products are mentioned in the Application Note.
Please visit https://www.infineon.com/packages and refer to the document General Recommendations for Assembly of Infineon Packages.
For TO-packages please refer to these recommendations.
Read more
How to get Technical Support?
The best way to reach out to our Applications Engineers is through our Infineon Developer Community
Our Applications Engineers moderate the community to ensure all questions are answered quickly and accurately, either by others in the community or by our own engineers.
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call.
Read more
How to find a Partner to support on SW, HW, dev tools and services?
Infineon’s global network of partners offer products and services that complement our semiconductor device solutions to accelerate your development efforts and time to market. You can find them here: https://www.infineon.com/partnerfinder.
Read more