PG-TDSON-8-33
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 33 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.48 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-33_Interactive 3D
Share 03_00 | Jul 24, 2024 | PDF | 92 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
3D Download PG-TDSON-8-33 (STP)
Share 01_00 | Apr 11, 2018 | STP | 663 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TDSON-8-33_Interactive 3D
Share 03_00 | Jul 24, 2024 | PDF | 92 kb
-
PG-TDSON-8-33_Interactive 3D_01
Share 03_00 | Jul 24, 2024 | STP | 397 kb
-
PG-TDSON-8-33_Package Outline
Share 03_00 | Jul 24, 2024 | PDF | 108 kb
Packing
-
PG-TDSON-8-33_Tape and Reel_01
Share 01_00 | Jul 24, 2024 | PDF | 104 kb
-
Tape & Reel Packing Dimensions PG-TDSON-8-33
Share 01_00 | Apr 11, 2018 | PDF | 83 kb
Footprint
-
PG-TDSON-8-33_Footprint Drawing
Share 03_00 | Jul 24, 2024 | PDF | 104 kb
Products
Product Families
Support