PG-TDSON-8-35 | SuperSO8 FL
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 35 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.9 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-35_Interactive 3D_01
03_00 | Apr 21, 2021 | STP | 457 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-35_Package Outline
03_00 | Apr 21, 2021 | PDF | 107 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-35_Interactive 3D
03_00 | Apr 21, 2021 | PDF | 107 kb
-
PG-TDSON-8-35_Interactive 3D_01
03_00 | Apr 21, 2021 | STP | 457 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-35_Tape and Reel_01
05_00 | Apr 21, 2021 | PDF | 100 kb
Footprint
-
PG-TDSON-8-35_Footprint Drawing
03_00 | Apr 21, 2021 | PDF | 102 kb
Products
Product Families
Support