PG-TDSON-8-4 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.9 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-4_Interactive 3D
05_00 | Jul 24, 2024 | PDF | 110 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-4 (dxf)
01_00 | Mar 05, 2018 | DXF | 489 kb
-
PG-TDSON-8-4_Interactive 3D
05_00 | Jul 24, 2024 | PDF | 110 kb
-
PG-TDSON-8-4_Interactive 3D_01
05_00 | Jul 24, 2024 | STP | 461 kb
-
PG-TDSON-8-4_Package Outline
05_00 | Jul 24, 2024 | PDF | 106 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-4-TP
Feb 18, 2009 | EPS | 227 kb
Footprint
-
PG-TDSON-8-4_Footprint Drawing
04_00 | Jul 24, 2024 | PDF | 102 kb
Products
Product Families
Support