PG-TDSON-8-53 | SSO8
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 53 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.48 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-53_Interactive 3D
Share 03_00 | Mar 08, 2024 | PDF | 92 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-53_Interactive 3D_01
Share 03_00 | Mar 08, 2024 | STP | 397 kb
-
PG-TDSON-8-53_Interactive 3D
Share 03_00 | Mar 08, 2024 | PDF | 92 kb
-
PG-TDSON-8-53_Package Outline
Share 03_00 | Mar 08, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-53_Tape and Reel_2
Share 01_00 | Apr 10, 2024 | PDF | 105 kb
Footprint
-
PG-TDSON-8-53_Footprint Drawing
Share 03_00 | Mar 08, 2024 | PDF | 104 kb
Products
Product Families
Support