PG-TDSON-8-6 | SuperSO8 5x6
Overview
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-6_Package Outline
01_00 | Aug 28, 2020 | PDF | 106 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-6_Interactive 3D
01_00 | Aug 28, 2020 | PDF | 99 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-6_Tape and Reel
01_00 | Aug 28, 2020 | PDF | 100 kb
Footprint
-
PG-TDSON-8-6_Footprint Drawing
13_00 | Jul 26, 2023 | PDF | 102 kb
Products
Product Families
Support