PG-TDSON-8-69
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 69 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 5.75 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-69_Interactive 3D
02_00 | Apr 18, 2024 | STP | 442 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-69_Interactive 3D
02_00 | Apr 18, 2024 | STP | 442 kb
-
PG-TDSON-8-69_Interactive 3D
02_00 | Apr 18, 2024 | PDF | 123 kb
-
PG-TDSON-8-69_Package Outline
02_00 | Apr 18, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TDSON-8-69_Footprint Drawing
02_00 | Jun 07, 2024 | PDF | 102 kb
Support