PG-TDSON-8-907 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 907 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-907_Interactive 3D
02_00 | Jul 29, 2023 | STP | 198 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Pieces/Reel | 400 |
Reels/Box | 1 |
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-907_Package Outline
02_00 | Feb 20, 2025 | PDF | 65 kb
-
PG-TDSON-8-907_Interactive 3D
02_00 | Jul 29, 2023 | STP | 198 kb
-
PG-TDSON-8-907_Interactive 3D
02_00 | Jul 29, 2023 | PDF | 132 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-907_Tape and Reel_2
01_00 | Feb 20, 2025 | PDF | 102 kb
Footprint
-
PG-TDSON-8-907_Footprint Drawing
02_00 | Feb 20, 2025 | PDF | 64 kb
Products
Product Families
Support