PG-TDSON-8-913
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 913 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-913_Interactive 3D
04_00 | Sep 09, 2023 | PDF | 126 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-913_Interactive 3D
04_00 | Sep 13, 2023 | STP | 240 kb
-
PG-TDSON-8-913_Interactive 3D
04_00 | Sep 09, 2023 | PDF | 126 kb
-
PG-TDSON-8-913_Package Outline
04_00 | Sep 11, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSON-8-913_Tape and Reel
01_00 | Oct 21, 2023 | PDF | 101 kb
Support