Download all as XLS document
Package Type | Tray | Tape & Reel |
---|---|---|
PG-TF2BGA-208-800 | ||
PG-TF2BGA-248-800 | 1 | |
PG-TF2BGA-252-800 | 1 | |
PG-TF2BGA-252-801 | 1 | |
PG-TF2BGA-254-800 | 1 | |
PG-TF2BGA-289-800 | 1 | |
PG-TF2BGA-338-800 | 1 |