PG-TF2BGA-208-800 | FCBGA-208 (002-13600)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 208 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Downloads
Package
-
PG-TF2BGA-208-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 120 kb
Support