PG-TF2BGA-248-800 | FCBGA-248 (002-13603)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 248 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 13 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1190 |
Trays/Box | 10 |
Downloads
Package
-
PG-TF2BGA-248-800_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 121 kb
Packing
-
PG-TF2BGA-248-800_Tape and Reel
Share 00_00 | Mar 02, 2024 | PDF | 103 kb
-
PG-TF2BGA-248-800_Bakeable Trays
Share 00_00 | Mar 02, 2024 | PDF | 103 kb
Footprint
-
PG-TF2BGA-248-800_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 211 kb
Support