PG-TF2BGA-252-801 | FCBGA-252 (002-13604)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 252 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.982 |
Body Width (mm) | 9.982 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1250 |
Reels/Box | 1 |
Downloads
Package
-
PG-TF2BGA-252-801_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 123 kb
Footprint
-
PG-TF2BGA-252-801_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 274 kb
Support