PG-TF2BGA-254-800 | FCBGA-254 (002-15707)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 254 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1250 |
Reels/Box | 1 |
Downloads
Package
-
PG-TF2BGA-254-800_Package Outline_01
01_00 | Mar 02, 2024 | PDF | 122 kb
Footprint
-
PG-TF2BGA-254-800_Footprint Drawing
01_00 | Mar 02, 2024 | PDF | 275 kb
Support