PG-TF2BGA-289-800 | FCFBGA-289 (002-29083)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 289 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 840 |
Trays/Box | 5 |
Downloads
Package
-
PG-TF2BGA-289-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 123 kb
Packing
-
PG-TF2BGA-289-800_Tape and Reel
Share 00_00 | Feb 07, 2024 | PDF | 101 kb
-
PG-TF2BGA-289-800_Bakeable Trays
Share 00_00 | Feb 07, 2024 | PDF | 129 kb
Footprint
-
PG-TF2BGA-289-800_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 291 kb
Products
Product Families
Support