PG-TF2BGA-338-800 | FCBGA-338 (002-13605)
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 338 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 500 |
Trays/Box | 1 |
Downloads
Package
-
PG-TF2BGA-338-800_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 126 kb
Footprint
-
PG-TF2BGA-338-800_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 334 kb
Support