PG-TFBGA-121-800 | FBGA-121 (001-54471)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 121 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 1680 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-121-800_Package Outline_01
01_00 | Feb 21, 2024 | PDF | 117 kb
Packing
-
PG-TFBGA-121-800_Bakeable Trays
01_00 | Feb 21, 2024 | PDF | 100 kb
-
PG-TFBGA-121-800_Tape and Reel
00_00 | Feb 21, 2024 | PDF | 105 kb
Footprint
-
PG-TFBGA-121-800_Footprint Drawing
01_00 | Feb 21, 2024 | PDF | 181 kb
Products
Support