PG-TFBGA-121-801 | FBGA-121 (002-13834)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 121 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.992 |
Body Width (mm) | 8.992 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1750 |
Trays/Box | 7 |
Downloads
Package
-
PG-TFBGA-121-801_Package Outline_01
Share 01_00 | Feb 12, 2024 | PDF | 115 kb
Footprint
-
PG-TFBGA-121-801_Footprint Drawing
Share 01_00 | Jan 13, 2024 | PDF | 152 kb
Support