PG-TFBGA-121-802 | FBGA-121 (002-13227)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 121 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-TFBGA-121-802_Package Outline
Share 01_00 | Dec 07, 2022 | PDF | 115 kb
Footprint
-
PG-TFBGA-121-802_Footprint Drawing
Share 01_00 | Dec 07, 2022 | PDF | 159 kb
Products
Support