PG-TFBGA-123-800 | FBGA-123 (002-28961)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 123 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1900 |
Reels/Box | 1 |
Downloads
Package
-
PG-TFBGA-123-800_Package Outline
Share 01_00 | May 27, 2024 | PDF | 115 kb
Footprint
-
PG-TFBGA-123-800_Footprint Drawing
Share 01_00 | Apr 01, 2024 | PDF | 191 kb
Support