PG-TFBGA-24-802 | FBGA-24 (002-15078)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 24 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TFBGA-24-802_Package Outline
Share 00_00 | Oct 14, 2023 | PDF | 110 kb
Packing
-
PG-TFBGA-24-802_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 100 kb
-
PG-TFBGA-24-802_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
Footprint
-
PG-TFBGA-24-802_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 117 kb
Products
Product Families
Support