PG-TFBGA-48-804 | BGA-48 (51-85106)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.484 |
Body Width (mm) | 6.985 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-48-804_Package Outline_02
Share 01_00 | Feb 21, 2024 | PDF | 110 kb
Packing
-
PG-TFBGA-48-804_Bakeable Trays
Share 01_00 | Feb 21, 2024 | PDF | 103 kb
-
PG-TFBGA-48-804_Tape and Reel
Share 01_00 | Feb 21, 2024 | PDF | 103 kb
Footprint
-
PG-TFBGA-48-804_Footprint Drawing
Share 01_00 | Feb 21, 2024 | PDF | 140 kb
Support