PG-TFBGA-48-805 | FBGA-48 (51-85128)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 805 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.982 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 0.75 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2990 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-48-805_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 112 kb
Packing
-
PG-TFBGA-48-805_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
-
PG-TFBGA-48-805_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 106 kb
Footprint
-
PG-TFBGA-48-805_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 135 kb
Products
Product Families
Support