PG-TFBGA-56-800 | FBGA-56 (002-25074)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 56 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.2 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
PG-TFBGA-56-800_Package Outline_01
Share 00_00 | Feb 07, 2024 | PDF | 114 kb
Footprint
-
PG-TFBGA-56-800_Footprint Drawing
Share 00_00 | Feb 07, 2024 | PDF | 123 kb
Support