PG-TFBGA-81-800 | FBGA-81 (002-13598)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 81 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TFBGA-81-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 113 kb
Packing
-
PG-TFBGA-81-800_Tape and Reel
Share 00_00 | Feb 10, 2024 | PDF | 101 kb
Footprint
-
PG-TFBGA-81-800_Footprint Drawing
Share 01_00 | Feb 03, 2024 | PDF | 165 kb
Support