PG-TFLGA-13-1
Overview
General Information
Package Material | PG |
Package Family | TFLGA |
Terminals | 13 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TFLGA-13-1_Interactive 3D
Share 05_00 | Jun 07, 2022 | PDF | 59 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TFLGA-13-1_Interactive 3D_01
Share 05_00 | Jun 07, 2022 | STP | 540 kb
-
PG-TFLGA-13-1_Interactive 3D
Share 05_00 | Jun 07, 2022 | PDF | 59 kb
-
PG-TFLGA-13-1_Package Outline
Share 05_00 | Jun 07, 2022 | PDF | 109 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TFLGA-13-1_Tape and Reel_01
Share 01_00 | Jun 07, 2022 | PDF | 102 kb
-
Infineon-PG-TFLGA-13-1-PA-v01_00-EN
Share 01_00 | Dec 07, 2018 | PDF | 102 kb
Footprint
-
PG-TFLGA-13-1_Footprint Drawing
Share 05_00 | Jun 07, 2022 | PDF | 103 kb
Products
Product Families
Support