PG-TFLGA-27-2 | LGA-27 (002-35182)
Overview
General Information
Package Material | PG |
Package Family | TFLGA |
Terminals | 27 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TFLGA-27-2_Interactive 3D
Share 01_00 | Dec 08, 2022 | PDF | 130 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TFLGA-27-2_Interactive 3D
Share 01_00 | Dec 08, 2022 | PDF | 130 kb
-
PG-TFLGA-27-2_Interactive 3D_01
Share 01_00 | Dec 08, 2022 | STP | 570 kb
-
PG-TFLGA-27-2_Package Outline
Share 01_00 | Dec 08, 2022 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TFLGA-27-2_Tape and Reel_01
Share 02_00 | Dec 08, 2022 | PDF | 103 kb
Footprint
-
PG-TFLGA-27-2_Footprint Drawing
Share 01_00 | Dec 08, 2022 | PDF | 113 kb
Products
Product Families
Support