PG-TIQFN-32-1
Overview
General Information
Package Material | PG |
Package Family | TIQFN |
Terminals | 32 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TIQFN-32-1_Interactive 3D
Share 02_00 | Mar 19, 2024 | PDF | 44 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TIQFN-32-1_Interactive 3D
Share 02_00 | Mar 19, 2024 | PDF | 44 kb
-
PG-TIQFN-32-1_Interactive 3D_01
Share 02_00 | Mar 19, 2024 | STP | 404 kb
-
PG-TIQFN-32-1_Package Outline
Share 02_00 | Mar 19, 2024 | PDF | 114 kb
Footprint
-
PG-TIQFN-32-1_Footprint Drawing
Share 02_00 | Mar 19, 2024 | PDF | 112 kb
Products
Product Families
Support