PG-TISON-8-2 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TISON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TISON-8-2_Interactive 3D
01_00 | Sep 04, 2024 | PDF | 59 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Integrated Leadless)
02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-TISON-8-2_Interactive 3D
01_00 | Sep 04, 2024 | PDF | 59 kb
-
PG-TISON-8-2_Interactive 3D_01
01_00 | Sep 04, 2024 | STP | 268 kb
-
PG-TISON-8-2_Package Outline
01_00 | Sep 04, 2024 | PDF | 102 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TISON-8-2_TP
Jun 02, 2015 | EPS | 76 kb
Footprint
-
PG-TISON-8-2_Footprint Drawing
01_00 | Sep 04, 2024 | PDF | 107 kb
Products
Product Families
Support